background-waves

0327005.YX2S

Product Status| Activei

0327005.YX2S

Fuse - Micro2 Blade 32V Ag 5A 4000 pc | Series: 327
info

MICRO2TM blade fuses employ subminiature design, allowing them to provide more automotive circuit protection in less space. Each MICRO2 fuse has passed performance tests proving its reliability in polluted, humid, and high-temperature environments.

PropertyValue
Current Rating (A)
20
Typ. I2t (A2s)
1100
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
76
Typ. Cold Resistance (mΩ)
3.1
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Mounting Technology
Plug-In
  • Interrupting Rating of 20 kA@ 500 V DC
  • Operates from -40 °C to+125 °C
  • Voltage Rating of 500 V DC
  • Typical weight of 9.5 g
  • Melamine body with UL 94flammability ratings of V-0
  • Mounting Torque M5 of 4.5±1 Nm (ISO prescription for ZXISO and ZXBDP versions)
  • Terminal in tin plated copper alloy/nickel-plated copper alloy
  • End caps in nickel plated brass
  • Refers to ISO 8820-8
  • Tan housing indicates 5 A rating
  • High-contrast amperage stamps aid identification
  • See-through housing makes it easier to see when fuse blows
  • Checkpoints on top make it possible to measure resistance without removing the fuse
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps aid identification

0327005.YX2S Applications

Highlights Section

  • Cars
  • Trucks
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

0327005.YX2S Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0327005.YX2SFuse - Micro2 Blade 32V Ag 5A 4000 pcRoHS1/13/2016Pb-Free1/13/2016Pdf IconCoC_RoHS10_0327005.YX2SPdf IconREACH_SVHC Declaration_08-18-2022Does Not ContainNoPdf IconIPC_0327005.YX2S

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.