background-waves

0337900.PX2S

Product Status| Activei

0337900.PX2S

Shunt - Micro3 Blade 32V Ag 2000 pc | Series: 337
info
PropertyValue
Current Rating (A)
20
Maximum DC Voltage (V)
32
Typ. I2t (A2s)
1100
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
76
Typ. Cold Resistance (mΩ)
3.1
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Mounting Technology
Plug-In

0337900.PX2S Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0337900.PX2SShunt - Micro3 Blade 32V Ag 2000 pcPdf IconCoC_RoHS10_08-18-2022

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.