background-waves

0297003.W

Product Status| Obsoletei

0297003.W

3A 32V MINIFUSE | Series: 297
info

This 3 A MINI® 32V automotive blade fuse performs reliably in adverse environments and at extreme temperatures despite its miniature design and light weight.

PropertyValue
Typ. I2t (A2s)
20
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
153
Typ. Cold Resistance (mΩ)
33.75
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V2
Terminal Plating
Ag
UL Recognized
Yes
Maximum DC Voltage (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @ 32 VDC
Current Rating (A)
3
Mounting Technology
Plug-In
  • Fast-acting
  • Purple housing indicates 3 A rating
  • Tin- and silver-plated zinc alloy terminals
  • Net weight 0.57 g ±5 %
  • Complies with SAE J2077 and ISO 8820-3
  • Fuses with silver-plated terminals recognized as UL 248-1 Special Purpose Fuses
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “3” stamp aids identification

0297003.W Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0297003.W3A 32V MINIFUSE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.