background-waves

0297004.WXMX

Product Status| Obsoletei

0297004.WXMX

4A 32V MINIFUSE | Series: 297
info

This 4 A MINI® 32V automotive blade fuse performs reliably in adverse environments and at extreme temperatures despite its miniature design and light weight.

  • Fast-acting
  • Pink housing indicates 4 A rating
  • Tin- and silver-plated zinc alloy terminals
  • Net weight 0.57 g ±5 %
  • Complies with SAE J2077 and ISO 8820-3
  • Fuses with silver-plated terminals recognized as UL 248-1 Special Purpose Fuses
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “4” stamp aids identification

0297004.WXMX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0297004.WXMX4A 32V MINIFUSE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.