background-waves

0297025.WXNTSP

Product Status| Obsoletei

0297025.WXNTSP

25A SPECIAL MINIFUSE FOR SATURN | Series: 297
info

This 25 A MINI® 32V automotive blade fuse performs reliably in adverse environments and at extreme temperatures despite its miniature design and light weight.

PropertyValue
Typ. I2t (A2s)
622
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
86
Typ. Cold Resistance (mΩ)
2.36
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V2
Terminal Plating
Ag
UL Recognized
Yes
Maximum DC Voltage (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @ 32 VDC
Current Rating (A)
25
Mounting Technology
Plug-In
  • Fast-acting
  • Clear housing indicates 25 A rating
  • Tin- and silver-plated zinc alloy terminals
  • Net weight 0.57 g ±5 %
  • Complies with SAE J2077 and ISO 8820-3
  • Fuses with silver-plated terminals recognized as UL 248-1 Special Purpose Fuses
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “25” stamp aids identification

0297025.WXNTSP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0297025.WXNTSP25A SPECIAL MINIFUSE FOR SATURN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.