background-waves

0891002.NXNS

Product Status| Obsoletei

0891002.NXNS

Fuse - LP Mini 58V Silver 2A | Series: 891 LP MINI
info

This 2 A Low Profile MINI® 58V blade fuses performs as reliably as a taller MINI fuse.

PropertyValue
Mounting Technology
Plug-In
Current Rating (A)
20
Maximum DC Voltage (V)
32
Typ. I2t (A2s)
1100
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
76
Typ. Cold Resistance (mΩ)
3.1
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
  • Fast-acting
  • Grey housing indicates 2 A rating
  • Silver-plated zinc terminals
  • Net weight 0.4 g ±15 %
  • Complies with ISO 8820-9
  • UL Recognized as UL 248 Special Purpose Fuse
  • See-through housing makes it easier to see when fuse blows
  • High-contrast 2 A stamp aids identification

0891002.NXNS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0891002.NXNSFuse - LP Mini 58V Silver 2ARoHS7/10/2012Pb-Free7/10/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.