background-waves

0997003.WXN

Product Status| Activei

0997003.WXN

Fuse - Mini 58VDC 3A 3000 pc | Series: 997
info

This 3 A MINI® 58V blade fuses deliver space and weight savings while ensuring reliable circuit protection.

PropertyValue
Typ. I2t (A2s)
9
Reference ISO standard
8820
Typ. Voltage Drop (mV)
153
Typ. Cold Resistance (mΩ)
33.75
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
58
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000 A @ 58 V DC
Current Rating (A)
3
Mounting Technology
Plug-In
  • Fast-acting
  • Purple housing indicates 3 A rating
  • Silver-plated zinc alloy terminals
  • Net weight 0.57 g ±5 %
  • Complies with SAE J2077, SAE 2576, and ISO 8820-3
  • Recognized as a UL 248 Special Purpose Fuse
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “3” stamp aids identification
  • Same blade size and pitch as other MINI fuses
  • Rejection feature makes it impossible to replace this MINI 58V fuse with one that has a lower voltage rating

0997003.WXN Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0997003.WXNFuse - Mini 58VDC 3A 3000 pcRoHS7/12/2002Pb-Free7/12/2002Pdf IconCoC_RoHS10_0997003.WXNPdf IconREACH_SVHC Declaration_0997003.WXNDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.