background-waves

0997004.WXN

Product Status| Activei

0997004.WXN

Fuse - Mini 58VDC 4A 3000 pc | Series: 997
info

This 4 A MINI® 58V blade fuses deliver space and weight savings while ensuring reliable circuit protection.

PropertyValue
Typ. I2t (A2s)
17
Reference ISO standard
8820
Typ. Voltage Drop (mV)
121
Typ. Cold Resistance (mΩ)
23.48
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Maximum DC Voltage (V)
58
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @ 32 VDC
Current Rating (A)
4
Mounting Technology
Plug-In
  • Fast-acting
  • Pink housing indicates 4 A rating
  • Silver-plated zinc alloy terminals
  • Net weight 0.57 g ±5 %
  • Complies with SAE J2077, SAE 2576, and ISO 8820-3
  • Recognized as a UL 248 Special Purpose Fuse
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “4” stamp aids identification
  • Same blade size and pitch as other MINI fuses
  • Rejection feature makes it impossible to replace this MINI 58V fuse with one that has a lower voltage rating

0997004.WXN Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0997004.WXNFuse - Mini 58VDC 4A 3000 pcRoHS7/12/2002Pb-Free7/12/2002Pdf IconCoC_RoHS10_0997004.WXNPdf IconREACH_SVHC Declaration_0997004.WXNDoes Not ContainNoPdf IconIPC_0997004.WXN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.