background-waves

Series: LP MINI 10.9mm

LP MINI 10.9mm® 58V Blade Fuse
Product Status| Activei
info

Low Profile MINI® 10.9mm fuses offer space and weight savings without sacrificing circuit protection. Despite their small size, these low-profile automotive fuses perform similarly to other MINI 58V blade fuses.

  • Fast-acting
  • Available with ratings of 5 A to 30 A
  • Interrupting rating of 1 kA at 58 V dc
  • Silver-plated zinc terminals
  • Operate at up to 125 ℃
  • PA66 housing with UL flammability rating of HB
  • Net weight 0.4 g ±15 % per fuse
  • Refer To ISO 8820-9
  • Recognized as UL 248 Special Purpose Fuses
  • RoHS compliant and certified lead-free
  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps aid identification
  • Offer additional material savings by reducing the need for sockets

LP MINI 10.9mm Parts

FiltersFilters

LP MINI 10.9mm Applications

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Series: LP MINI 10.9mm Resources