background-waves

0298080.ZXA

Product Status| Activei

0298080.ZXA

Fuse Mega 32V 80A w/ 6.6mm Holes | Series: 298
info

This 80 A MEGA® SLO-BLO® automotive fuse employs diffusion pill technology to provide time-delay circuit protection. Use it to ensure continuous current flow along heavy gauge wire harnesses, particularly those for batteries and alternators.

PropertyValue
Voltage Rating (V)
32
Interrupting Rating
2000A @32VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M6: 8-14 Nm
Holes Qty
2
Hole(s) Dimension
M6
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-5
UL94 Flammability Rate
HB
UL Recognized
No
  • Red 80 A stamp aids identification
  • Copper or silver-plated terminals
  • Refers to ISO 8820-5
  • Available with two, one, or no mounting holes
  • Clear top makes it easy to see when fuse blows

0298080.ZXA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0298080.ZXAFuse Mega 32V 80A w/ 6.6mm HolesRoHS1/1/1991Pb-Free1/1/1991No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.