background-waves

0298300.ZXHFD

Product Status| Activei

0298300.ZXHFD

MEGA FUSE 300A | Series: 298
info

This 300 A MEGA® SLO-BLO® automotive fuse employs diffusion pill technology to provide time-delay circuit protection. Use it to protect against short circuits along heavy gauge wire harnesses, particularly those for batteries and alternators.

OBSOLETE

  • Grey 300 A stamp aids identification
  • Silver-plated terminals
  • Refers to ISO 8820-5
  • Available with two, one, or no mounting holes
  • Clear top makes it easy to see when fuse blows

0298300.ZXHFD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0298300.ZXHFDMEGA FUSE 300ARoHS1/1/1991Pb-Free1/1/1991No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.