background-waves

02984000ZXT

Product Status| Obsoletei

02984000ZXT

MEGA FUSE HOLDER 4 POLE | Series: 298
info

The MEGA® Fuse is designed for high current circuit protection up to 250 amperes. with "Diffusion Pill Technology". The MEGA® Fuse also provides time delay characteristics. Designed and patented by Littelfuse, the MEGA® Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.

PropertyValue
Interrupt Voltage
32
Interrupt Voltage Type ACDC - 1
DC
Opening Time
Slo-Blo/Time Lag (T)/Time Delay
Package Code
N
Interrupt Amperage
2000
Resistance (Ω)
0.000126
Maximum DC Voltage (V)
32

02984000ZXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02984000ZXTMEGA FUSE HOLDER 4 POLERoHS6/6/2005Pb-Free6/6/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.