background-waves

142.5395.6302

Product Status| Activei

142.5395.6302

Fuse - BF2 58V / 1000A DC, 300A 200 pc | Series: BF2 58V
info

Use this 300 A BF2 58V bolt-down automotive fuse for short circuit protection along high-current wiring harnesses. It employs SLO-BLO® technology to deliver time-delayed performance.

PropertyValue
Current Rating (A)
300
Voltage Rating (V)
58
Typ. I2t (A2s)
486000
Typ. Cold Resistance (mΩ)
0.21
Typ. Voltage Drop (mV)
68
Interrupting Rating
1000A @ 58 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M8: 12 Nm +/- 1 Nm
Holes Qty
2
Hole(s) Dimension
M8
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-5:2015
UL94 Flammability Rate
248
UL Recognized
Yes
  • Grey housing indicates 300 A rating
  • Tin-plated copper alloy terminals
  • Refers to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuse
  • Transparent cover makes it easier to see when fuse blows
  • High-contrast “300” stamp aids identification

142.5395.6302 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
142.5395.6302Fuse - BF2 58V / 1000A DC, 300A 200 pcRoHS8/1/2012Pb-Free8/1/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.