background-waves

0888450.U-2M6

Product Status| Activei

0888450.U-2M6

Fuse - Mega 120V (SF56) 2-M6 holes 450A | Series: MEGA 120V
info

MEGA® 120V High Performance automotive fuses employ diffusion pill technology to provide predictable time-delayed circuit protection. These MEGA fuses are ideal for protecting batteries, alternators, and heavy gauge wire harnesses that experience large inrushes of current. Use fuse ratings above 300 A only for short circuit protection.

PropertyValue
Current Rating (A)
450
Voltage Rating (V)
120
Max Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
9 Nm ± 1 Nm
Hole(s) Dimension
M6
Typ. I2t (A2s)
1579000
Terminal Plating
Sn
Max temperature allowed by the plating (°C)
130
Holes Qty
2
Reference ISO standard
20934
Typ. Cold Resistance (mΩ)
0.1
Mounting Technology
Bolt-Down
Typ. Voltage Drop (mV)
52.9
Interrupting Rating
2500 A @ 120 V DC
  • Rated as 450 A
  • Time-delayed
  • Interrupting rating of 2.5 kA at 120 V dc
  • Operate at up to 125 ℃
  • Tin-plated copper alloy terminals
  • PPA-GF33HS housing with UL flammability rating of HB
  • Net weight 12.1 g ±15 % per fuse
  • Refer to ISO 20934 – Type SF56
  • RoHS compliant
  • High-contrast ampere rating stamps and color codes on housings aid identification
  • 56 mm pitch prevents mistaken replacement with other types of high-current fuses
  • Provide more than > 240 kohm of resistance after fuse opens

0888450.U-2M6 Applications

Highlights Section

  • Cars
  • Trucks
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

0888450.U-2M6 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0888450.U-2M6Fuse - Mega 120V (SF56) 2-M6 holes 450A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.