background-waves

0898500.U-1M6

Product Status| Activei

0898500.U-1M6

Fuse - Mega 70V (SF56) 1-M6 hole 500A | Series: Mega 70V SF56
info

This 500 A MEGA® 70V High Performance SF51 automotive fuse offers protection against short circuits. Ideal for protecting batteries, alternators, and heavy gauge wire harnesses, it employs diffusion pill technology to deliver predictable time-delayed performance.

PropertyValue
Voltage Rating (V)
70
Interrupting Rating
2500A @70 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M6: 9 Nm ±1 Nm
Holes Qty
1
Hole(s) Dimension
M6
Terminal Plating
Sn
Max Recommended Environmental Temperature (°C)
125
Max temperature allowed by the plating (°C)
130
Reference ISO standard
20934
UL94 Flammability Rate
HB
  • Brown bar indicates 500 A rating
  • Tin-plated copper alloy terminals
  • >1 MΩ open state resistance
  • Complies with ISO 20934 – Type SF56
  • 56 mm pitch prevents mistaken replacement with other types of high-current fuses
  • High-contrast, color-coded 500 A aids identification

0898500.U-1M6 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0898500.U-1M6Fuse - Mega 70V (SF56) 1-M6 hole 500A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.