background-waves

Series: MEGA Plus Rivet

MEGA+ RIVET.
Product Status| Activei
info

The MEGA+® RIVET fuse is designed for high current circuit protection and provides time delay characteristics.

Available in different mounting configurations, the MEGA+® RIVET fuse covers a wide range of rating (80 A up to 500 A) with the same terminal thickness of 0.8 mm.

The four metal rivets improve the mechanical resistance to stress, tightening torques and forces generated by eventual short-circuits, making this new bolt-down fuse extremely robust. High contrast OCR white marking is ideal for camera reading in the assembly lines.

The MEGA+® RIVET Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.

  • High tightening torque (up to 25 Nm for M8 versions)
  • Clinch version available
  • High-contrast white OCR markings easily readable by cameras and naked eye
  • Terminals in tin plated copper alloy
  • Housing in PET-GF30FR (U.L.94 Flammability rating - V0)
  • Refers to ISO 8820-5

MEGA Plus Rivet Applications

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse®

Series: Bolt-down MEGA+ RIVET – Rated 32 V DC Resources