background-waves

0298080.UXR-2M8

Product Status| Activei

0298080.UXR-2M8

FUSE - MEGA+ RIVETED 32V 2-M8 HOLES 80A | Series: MEGA Plus Rivet
The MEGA+® RIVET fuse is designed for high current circuit protection and provides time delay characteristics. Available in different mounting configurations, the MEGA+® RIVET fuse covers a wide range of rating (80 A up to 500 A) with the same terminal thickness of 0.8 mm. The four metal rivets improve the mechanical resistance to stress, tightening torques, and forces generated by eventual short-circuits, making this new bolt-down fuse extremely robust. High contrast OCR white marking is ideal for camera reading in the assembly lines. The MEGA+® RIVET Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.
PropertyValue
Voltage Rating (V)
32
Interrupting Rating
2000 A @ 32 V DC
Mounting Technology
Bolt-Down
Current Rating (A)
80
Holes Qty
2
Hole(s) Dimension
M8
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V0
Typ. I2t (A2s)
22700
Typ. Cold Resistance (mΩ)
0.66
Typ. Voltage Drop (mV)
84
Mounting Torque (Nm)
M8: 12 - 18 Nm
Reference ISO standard
8820-5
UL Recognized
No
Terminal Plating
Sn
Max temperature allowed by the plating (°C)
130
  • High tightening torque
  • Terminals in tin plated copper alloy
  • Housing in PET-GF30FR (U.L.94 Flammability rating - V0)
  • Refers to ISO 8820-5
  • Typical Weight 12.0 g per fuse
  • Clinch version available
  • High-contrast white OCR markings easily readable by cameras and naked eye

0298080.UXR-2M8 Applications

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse®

0298080.UXR-2M8 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0298080.UXR-2M8FUSE - MEGA+ RIVETED 32V 2-M8 HOLES 80A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.