UL Recognized MEGA® fuses employ diffusion pill technology to provide predictable time-delayed circuit protection. The bolt-down automotive fuses are ideal for protecting batteries, alternators, and heavy gauge cables that experience large inrushes of current.
Available with ratings of 80 A to 175 A
Interrupting ratings of 2 kA at 32 V dc
Operate at up to 125 °C
Copper terminals
PPA-GF30FR housing with UL flammability rating of V-0
M8 (12–18 Nm) mounting holes
Comply with ISO 8820-5
Recognized as UL 248 Special Purpose Fuses
Certified lead-free and RoHS compliant
High-contrast, color-coded ampere rating stamps on housings aid identification