background-waves

0498023.M

Product Status| Activei

0498023.M

Fuse - Midi 32VDC 23A 1000-pc | Series: 498
info

This 23 A MIDI® fuse employs diffusion pill technology to offer time-delayed protection to high-current wiring harnesses. The bolt-down automotive fuse boasts a compact design, enabling greater circuit protection in less space.

PropertyValue
Current Rating Max (A)
200
Flammability Rating
UL 94 V-0
Mounting Method
Bolt Down
  • Time-delayed
  • Tin-plated copper terminals
  • 23 A stamp aids identification
  • Clear top makes it easy to see when fuse blows
  • Available with one or two mounting holes

0498023.M Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0498023.MFuse - Midi 32VDC 23A 1000-pcRoHS8/1/2012Pb-Free8/1/2012Pdf IconCoC_RoHS10_0498023.MPdf IconREACH219_Declaration_0498023.MDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.