background-waves

0498100.TXN

Product Status| Activei

0498100.TXN

Fuse - Midi 32VDC 100A 10-pc box | Series: 498
info

This 100 A MIDI® fuse employs diffusion pill technology to offer time-delayed protection to high-current wiring harnesses. The bolt-down automotive fuse boasts a compact design, enabling greater circuit protection in less space.

  • Time-delayed
  • Tin-plated copper terminals
  • Blue 100 A stamp aids identification
  • Clear top makes it easy to see when fuse blows
  • Available with one or two mounting holes

0498100.TXN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0498100.TXNFuse - Midi 32VDC 100A 10-pc boxRoHS7/31/2012Pb-Free7/31/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.