background-waves

0498200.MX1M5-CN

Product Status| Activei

0498200.MX1M5-CN

Fuse - Midi 32VDC,1 M5 hole 200A | Series: 498
info
PropertyValue
Current Rating (A)
200
Voltage Rating (V)
32
Typ. I2t (A2s)
125000
Typ. Cold Resistance (mΩ)
0.26
Typ. Voltage Drop (mV)
51
Interrupting Rating
2000A @ 32 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M5: 4.5 Nm +/- 1Nm
UL94 Flammability Rate
E71611
Holes Qty
1
Hole(s) Dimension
M5
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-5:2015

0498200.MX1M5-CN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0498200.MX1M5-CNFuse - Midi 32VDC,1 M5 hole 200ARoHS7/8/2014Pb-Free7/8/2014No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.