Innovative body design ensure an increased accessibility for sockets and ring terminals on new Littelfuse MIDI Improved Housing 32 V bolt-down fuses.
Additional improvements include making color-coded ampere markings more visible to OCR scanners and housing features which allow this new MIDI fuse 32 V to withstand up to 10.5 Nm of torque on mounting screws (contact a Littelfuse expert to receive details on the test setup).
Available with current ratings from 30 A to 200 A, these fuses are optimized for use in automotive applications and refer to ISO 8820-5 standard, type SF30.
High-contrast ampere rating stamp on housing aids identification
Refer to ISO 8820-5
Max. 1-time torque up to 10.5 Nm *
Available with two or one mounting holes
Better accessibility for the socket wrench and eyelets