background-waves

0498175.MXNH-IH

Product Status| Activei

0498175.MXNH-IH

FUSE - MIDI 32VDC IH NO HOLES 175A | Series: MIDI IH
Innovative body design ensures an increased accessibility for sockets and ring terminals on new Littelfuse MIDI Improved Housing 32 V bolt-down fuses. Additional improvements include making color-coded ampere markings more visible to OCR scanners and housing features which allow this new MIDI fuse 32 V to withstand up to 10.5 Nm of torque on mounting screws (contact a Littelfuse expert to receive details on the test setup).
PropertyValue
Current Rating (A)
175
Voltage Rating (V)
32
Typ. I2t (A2s)
100000
Typ. Cold Resistance (mΩ)
0.29
Typ. Voltage Drop (mV)
53
Interrupting Rating
2000A @ 32 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
-
UL94 Flammability Rate
V0
Holes Qty
0
Hole(s) Dimension
-
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
ISO 8820-5 – Type SF30
  • Rated as 175 A
  • Operate at temperatures ranging from –40 C to +125 C
  • PA66-GF25 FR housings with UL flammability ratings of V-0
  • Comply with ISO 8820-5 – Type SF30
  • High-contrast ampere rating stamp on housing aids identification for OCR scanners
  • High accessibility for screwing operation
  • Better accessibility for the socket wrench and eyelets

0498175.MXNH-IH Applications

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse®

0498175.MXNH-IH Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0498175.MXNH-IHFUSE - MIDI 32VDC IH NO HOLES 175APdf IconCoC_RoHS10_0498175.MXNH-IH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.