background-waves

0498200.MX2M6-IH

Product Status| Activei

0498200.MX2M6-IH

FUSE - MIDI 32VDC IH 2-HOLES M6 200A | Series: MIDI IH
Innovative body design ensures an increased accessibility for sockets and ring terminals on new Littelfuse MIDI Improved Housing 32 V bolt-down fuses. Additional improvements include making color-coded ampere markings more visible to OCR scanners and housing features which allow this new MIDI fuse 32 V to withstand up to 10.5 Nm of torque on mounting screws (contact a Littelfuse expert to receive details on the test setup).
PropertyValue
Current Rating (A)
200
Voltage Rating (V)
32
Typ. I2t (A2s)
125000
Typ. Cold Resistance (mΩ)
0.26
Typ. Voltage Drop (mV)
51
Interrupting Rating
2000A @ 32 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M6: 6 Nm ± 1 Nm
UL94 Flammability Rate
V0
Holes Qty
2
Hole(s) Dimension
M6
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
ISO 8820-5 – Type SF30
  • Rated as 200 A
  • Operate at temperatures ranging from –40 C to +125 C
  • Max. 1-time torque up to 10.5 Nm *
  • Two mounting holes
  • PA66-GF25 FR housings with UL flammability ratings of V-0
  • Comply with ISO 8820-5 – Type SF30
  • High-contrast ampere rating stamp on housing aids identification for OCR scanners
  • High accessibility for screwing operation
  • Better accessibility for the socket wrench and eyelets

0498200.MX2M6-IH Applications

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse®

0498200.MX2M6-IH Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0498200.MX2M6-IHFUSE - MIDI 32VDC IH 2-HOLES M6 200APdf IconCoC_RoHS10_0498200.MX2M6-IH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.