background-waves

4998100.MXISO-NH

Product Status| Activei

4998100.MXISO-NH

FUSE - MIDI 70V ISO NO-HOLES 100A | Series: MIDI ISO 70V
info

MIDI 70V ISO is the new Littelfuse bolt-down series designed to fulfill the ISO standard 20934, which makes this compact fuse the perfect solution for high current circuit protection in both 48 V and 12V systems. With new housing features and a completely redesigned shape, MIDI 70V ISO M6 - SF36 can withstand a tightening torque up to 11.5 Nm. MIDI 70V ISO is available in different versions to satisfy every kind of mounting necessities.

  • Suitable for 48V and 12V networks
  • No mounting holes
  • Comply with ISO 20934 – Type SF36
  • High-contrast 100 A stamp and blue color code bar aids identification
  • High 1-time mounting torque

4998100.MXISO-NH Applications

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse®

4998100.MXISO-NH Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
4998100.MXISO-NHFUSE - MIDI 70V ISO NO-HOLES 100A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.