background-waves

3298350.H

Product Status| Activei

3298350.H

Fuse - ZCase Mega 32V 350A 100 pc | Series: ZCASE SINGLE MEGA
info
PropertyValue
Voltage Rating (V)
32
Mounting Technology
Bolt-Down
Interrupting Rating
2000A @32 VDC
Max Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
M8: 14Nm ±2 Nm
UL Recognized
No
Hole(s) Dimension
M8
Terminal Plating
Sn
UL94 Flammability Rate
HB
Holes Qty
1

3298350.H Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
3298350.HFuse - ZCase Mega 32V 350A 100 pcRoHS10/11/2017Pb-Free10/11/2017No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.