background-waves

0496060.ZXSAMPLE

Product Status| Activei

0496060.ZXSAMPLE

CablePro 32V 60A 2000mm wire each side | Series: CablePro®
info

The Littelfuse CablePro® fuse was designed to replace both the fusible link in a harness or high current fuses with a holder, and the whole high-current cable to which it is attached. It can be used to replace any cable where high current protection is needed, but there are limited locations for the fuse and holder.

This 60 A CablePro® automotive inline fuse comes attached to 5 mm2 (10 AWG) FL2G cables rated at 32 V. Similar to a MEGA® 32V fuse, it employs Slo-Blo® technology to deliver time-delayed protection against short circuits. Since CablePro inline fuses are not sealed, apply a shrink tube to this fuse before installing it.

PropertyValue
Reference ISO standard
6722
Typ. Cold Resistance (mΩ)
0.92
Max Recommended Environmental Temperature (°C)
125
UL Recognized
Yes
Voltage Rating (V)
32
Current Rating (A)
60
Mounting Technology
Plug-In
  • Attached to FL2G cables that comply with SAE J1127 SXT, SAE J1128 TXL, and ISO 6722 standards
  • UL Recognized
  • Available with metric and AWG cables
  • Ideal for applications where fusible links are undesirable

0496060.ZXSAMPLE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0496060.ZXSAMPLECablePro 32V 60A 2000mm wire each sideRoHS1/1/2001Pb-Free1/1/2001

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.