background-waves

0496100.ZXC

Product Status| Activei

0496100.ZXC

CablePro 32V 100A 450mm + 700mm | Series: CablePro®
info

This 100 A CablePro® automotive inline fuse comes attached to 8 mm2 (8 AWG) FL2G cables rated at 32 V. Similar to a MEGA® 32V fuse, it employs Slo-Blo® technology to deliver time-delayed protection against short circuits. Since CablePro inline fuses are not sealed, apply a shrink tube to this fuse before installing it.

PropertyValue
Reference ISO standard
6722
Typ. Cold Resistance (mΩ)
0.46
Max Recommended Environmental Temperature (°C)
125
UL Recognized
Yes
Maximum DC Voltage (V)
32
Current Rating (A)
100
Mounting Technology
Plug-In
  • Attached to FL2G cables that comply with SAE J1127 SXT, SAE J1128 TXL, and ISO 6722 standards
  • UL Recognized
  • Available with metric and AWG cables
  • Ideal for applications where fusible links are undesirable

0496100.ZXC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0496100.ZXCCablePro 32V 100A 450mm + 700mmRoHS1/1/2001Pb-Free1/1/2001

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.