background-waves

Series: 10EV Plus

Replaces 10EV
Product Status| Activei
info
10EV+ fuses comes in four configurations. Each version of the cylindrical high-voltage, low-current fuse employs diffusion pill technology to provide time-delayed protection to circuits in EVs and hybrid passenger vehicles. Ask Littelfuse which configuration best meets your needs.
  • Interrupting Rating of 20 kA@ 500 V DC
  • Operates from -40 °C to+125 °C
  • Voltage Rating of 500 V DC
  • Typical Weight of 9.5 g
  • Melamine Body with UL 94 flammability ratings of V-0
  • Mounting Torque M5 of 4.5±1 Nm (ISO prescription for ZXISO and ZXBDP versions)
  • Terminal in Tin Plated Copper Alloy/Nickel-plated Copper Alloy
  • End Caps in Nickel Plated Brass
  • Refers to ISO 8820-8

10EV Plus Parts

FiltersFilters

10EV Plus Applications

Highlights Section

  • EVs
  • Hybrid vehicles

Series: 10EV+ Resources