background-waves

10EV030.ZXPBD

Product Status| Activei

10EV030.ZXPBD

FUSE - 10EV 500 VDC 30A, LSR BD TABS | Series: 10EV Plus
info
10EV+ fuses comes in four configurations. Each version of the cylindrical high-voltage, low-current fuse employs diffusion pill technology to provide time-delayed protection to circuits in EVs and hybrid passenger vehicles. Ask Littelfuse which configuration best meets your needs.
PropertyValue
Current Rating (A)
30
Voltage Rating (V)
500
Typ. I2t (A2s)
1500
Typ. Voltage Drop (mV)
67
Interrupting Rating
20 kA @ 500 V DC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
4.5 ±1 Nm (ISO prescription)
UL94 Flammability Rate
V0
Holes Qty
0
Hole(s) Dimension
-
  • Interrupting Rating of 20 kA@ 500 V DC
  • Operates from -40 °C to+125 °C
  • Voltage Rating of 500 V DC
  • Typical Weight of 9.5 g
  • Melamine Body with UL 94 flammability ratings of V-17
  • Mounting Torque M5 of 4.5±1 Nm (ISO prescription for ZXISO and ZXBDP versions)
  • Terminal in Tin Plated Copper Alloy/Nickel-plated Copper Alloy
  • End Caps in Nickel Plated Brass
  • Refers to ISO 8820-25

10EV030.ZXPBD Applications

Highlights Section

  • EVs
  • EVs
  • Hybrid vehicles

10EV030.ZXPBD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
10EV030.ZXPBDFUSE - 10EV 500 VDC 30A, LSR BD TABS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.