background-waves

10EV015.ZXBDP

Product Status| Activei

10EV015.ZXBDP

Fuse - 10EV LC 500 VDC 15A, BD TABS PAD | Series: 10EV
info
PropertyValue
Typ. I2t (A2s)
800
Typ. Cold Resistance (mΩ)
7.4
Typ. Voltage Drop (mV)
83
Interrupting Rating
20 kA @ 500 V DC
UL94 Flammability Rate
V-0
UL Recognized
Yes
Holes Qty
2
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-8
Current Rating (A)
15
Voltage Rating (V)
500
Mounting Torque (Nm)
M5: 4.5 ±1 Nm
Hole(s) Dimension
M5
Mounting Technology
Bolt-Down

10EV015.ZXBDP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
10EV015.ZXBDPFuse - 10EV LC 500 VDC 15A, BD TABS PAD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.