background-waves

10EV015.ZXPCBL

Product Status| Activei

10EV015.ZXPCBL

Fuse - 10EV LC 500 VDC 15A, PCB terminal | Series: 10EV
info
10EV fuses come in six configurations. Each version of the cylindrical high-current fuse employs diffusion pill technology to provide time-delayed protection to circuits in EVs and hybrid passenger vehicles. Ask Littelfuse which configuration best meets your needs.
PropertyValue
Current Rating (A)
15
Voltage Rating (V)
500
Typ. I2t (A2s)
800
Typ. Cold Resistance (mΩ)
7.4
Typ. Voltage Drop (mV)
83
Interrupting Rating
20 kA @ 500 V DC
Mounting Technology
Bolt-Down
UL94 Flammability Rate
V-0
UL Recognized
Yes
Holes Qty
0
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-8
  • Rated as 15 A
  • Interrupting rating of 20 kA at 500 V ac and 500 V dc
  • Operate at temperatures between –40 °C and 125 °C
  • Tin-plated copper alloy terminals
  • Nickel-plated brass end caps
  • Melamine bodies with UL 94 flammability ratings of V-0
  • Refer to ISO 8820-8 and JASO D622 standards
  • Color coded bands indicate ampere ratings

10EV015.ZXPCBL Applications

Highlights Section

  • EVs
  • Hybrid vehicles

10EV015.ZXPCBL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
10EV015.ZXPCBLFuse - 10EV LC 500 VDC 15A, PCB terminal

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.