background-waves

20EV080.ZXBDM

Product Status| Activei

20EV080.ZXBDM

20EV FUSE HC 500VDC 80 AMPS | Series: 20EV
info

This 80 A HC 20EV fuses employs diffusion pill technology to provide predictable time-delayed circuit protection in EVs and hybrid passenger vehicles

  • Copper alloy terminals, stainless steel retaining pins, and zinc alloy end bells
  • Net weight per fuse of 35 g ±5 g
  • Interrupting rating of 16 kA at 500 V dc
  • Refers to ISO 8820-8 and JASO D622
  • High-contrast ampere label on body aids identification
  • Industry-standard footprint

20EV080.ZXBDM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
20EV080.ZXBDM20EV FUSE HC 500VDC 80 AMPS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.