background-waves

20EV080.ZXBDMCL

Product Status| Activei

20EV080.ZXBDMCL

20EV FUSE HC 500VDC 80 AMPS | Series: 20EV
info

Bolt down 20EV automotive fuses can be installed in most EVs and hybrid passenger vehicles for circuit protection.

PropertyValue
Current Rating (A)
80
Voltage Rating (V)
500
Typ. I2t (A2s)
23150
Typ. Cold Resistance (mΩ)
1.35
Typ. Voltage Drop (mV)
145
Interrupting Rating
20 kA @ 500 V DC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M6: ±1 Nm (ISO prescription)10 Nm (Max. allowed)
UL94 Flammability Rate
V0
UL Recognized
Yes
Holes Qty
2
Hole(s) Dimension
M6
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-8
  • Rated as 80 A
  • Interrupting rating of 16 kA at 500 V dc
  • Operate at up to 125 °C
  • Copper alloy terminals, zinc alloy end bells, and stainless steel retaining pins
  • Melamine bodies with UL 94 flammability ratings of V-0
  • Net weight per fuse of 35±5 g
  • Refer to ISO 8820-8 and JASO D622
  • Interrupting rating of 20 kA at 500 V dc
  • High-contrast ampere labels on bodies aid identification
  • Labels on bodies aid fuse rating identification
  • Traceability information available using the DMC stamped on terminals

20EV080.ZXBDMCL Applications

Highlights Section

  • EVs
  • Hybrid passenger vehicles

20EV080.ZXBDMCL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
20EV080.ZXBDMCL20EV FUSE HC 500VDC 80 AMPS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.