background-waves

20EV125.ZXBDM

Product Status| Activei

20EV125.ZXBDM

20EV FUSE HC 500VDC 125 AMPS | Series: 20EV
info

This 125 A HC 20EV fuses employs diffusion pill technology to provide predictable time-delayed circuit protection in EVs and hybrid passenger vehicles

  • Copper alloy terminals, stainless steel retaining pins, and zinc alloy end bells
  • Net weight per fuse of 35 g ±5 g
  • Interrupting rating of 16 kA at 500 V dc
  • Refers to ISO 8820-8 and JASO D622
  • High-contrast ampere label on body aids identification
  • Industry-standard footprint

20EV125.ZXBDM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
20EV125.ZXBDM20EV FUSE HC 500VDC 125 AMPS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.