background-waves

30EV175.ZXBDM-M6

Product Status| Activei

30EV175.ZXBDM-M6

FUSE 30EV HC 500VDC 175A, M6 BD MKT | Series: 30EV
info

Bolt-down 30EV fuses designed for circuit protection in high-voltage, high-current automotive systems. These fuses make particularly good choices for ensuring overcurrent protection to branch circuits in EVs and hybrid passenger vehicles.

PropertyValue
Current Rating (A)
175
Voltage Rating (V)
500
Typ. I2t (A2s)
160
Typ. Cold Resistance (mΩ)
0.46
Typ. Voltage Drop (mV)
180
Max Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
6 ±1 Nm (Max. allowed 10 Nm)
Hole(s) Dimension
M6
Holes Qty
2
Reference ISO standard
8820-8
Mounting Technology
Bolt Down
Interrupting Rating
30 kA @ 500 V DC
  • Rated as 175 A
  • High-contrast ampere labels on bodies aid identification
  • Industry-standard footprints
  • Refers to ISO 8820-8

30EV175.ZXBDM-M6 Applications

Highlights Section

  • EVs
  • Hybrid vehicles

30EV175.ZXBDM-M6 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
30EV175.ZXBDM-M6FUSE 30EV HC 500VDC 175A, M6 BD MKT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.