background-waves

30EV1K175.ZXBDM

Product Status| Activei

30EV1K175.ZXBDM

30EV1K FUSE HC 1000VDC 175 AMPS | Series: 30EV1K
info
The 30EV1K fuse is designed for protection of high-voltage circuits in electric and hybrid electric vehicles.
PropertyValue
Current Rating (A)
175
Voltage Rating (V)
1000
Typ. I2t (A2s)
103000
Typ. Cold Resistance (mΩ)
0.62
Typ. Voltage Drop (mV)
223
Interrupting Rating
30 kA @ 1000 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M8: 12 ±1 Nm
UL94 Flammability Rate
V-0
UL Recognized
Yes
Holes Qty
2
Hole(s) Dimension
M8
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-8
  • Interrupting Rating of 30 kA @ 1000 V DC
  • Operates from -40 °C to +125 °C
  • Voltage Rating of 1000 V DC
  • Typical weight of 135 g
  • Refers to ISO 8820-8
  • Mounting Torque of 12 ±1 Nm (ISO prescription)
  • Melamine body with UL 94 flammability ratings of V-0
  • End caps in zinc alloy
  • Terminal in copper alloy

30EV1K175.ZXBDM Applications

Highlights Section

  • EVs
  • Hybrid vehicles

30EV1K175.ZXBDM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
30EV1K175.ZXBDM30EV1K FUSE HC 1000VDC 175 AMPS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.