background-waves

38EV600.ZXBDM

Product Status| Activei

38EV600.ZXBDM

FUSE - 38EV HC 500 VDC 600A | Series: 38EV
info

The 38EV fuse is designed for protection of high voltage accessory circuits in electric and hybrid electric vehicles.

PropertyValue
Current Rating (A)
600
Voltage Rating (V)
500
Typ. I2t (A2s)
133331
Typ. Cold Resistance (mΩ)
0.14
Max Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
12 ±1 Nm
UL Recognized
Yes
Hole(s) Dimension
M8
UL94 Flammability Rate
V-0
Holes Qty
2
Reference ISO standard
8820-8
Mounting Technology
Bolt-Down
Interrupting Rating
30 kA @ 500 V DC
  • Rated as 600 A
  • High-contrast ampere labels on bodies aid identification
  • Industry-standard footprint
  • Refer to ISO 8820-8 JASO D622

38EV600.ZXBDM Applications

Highlights Section

  • EVs
  • Hybrid vehicles

38EV600.ZXBDM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
38EV600.ZXBDMFUSE - 38EV HC 500 VDC 600A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.