background-waves

0293050.MXJ

Product Status| Activei

0293050.MXJ

Fuse - PAL 293 ATH 32V Slow Blow 50A | Series: 293
info

This 50 A 293 Series Auto Link PAL fuse typically protects alternators and starters in Japanese automobiles. The cartridge fuse is rated at 32 V dc.

PropertyValue
Max Recommended Environmental Temperature (°C)
125
Voltage Rating (V)
32
Current Rating (A)
50
Mounting Technology
Plug-In
  • Red housing indicates 50 A rating
  • Complies with JASO 0612
  • Transparent cover makes it easier to see when fuse blows
  • Snaps securely onto terminals

0293050.MXJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0293050.MXJFuse - PAL 293 ATH 32V Slow Blow 50ARoHS8/1/2012Pb-Free8/1/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.