background-waves

0294100.MXJ

Product Status| Activei

0294100.MXJ

Fuse - PAL 294 ATK 32V ForkBlade 100A | Series: 294
info

This 100 A 294 Series Auto Link PAL fuse typically protects alternators and starters in Japanese automobiles. The fuse is rated at 32 V dc, and its blade terminals have lugs for mounting bolts.

PropertyValue
Max Recommended Environmental Temperature (°C)
125
Maximum DC Voltage (V)
32
Current Rating (A)
100
Mounting Technology
Plug-In
  • Blue housing indicates 100 A rating
  • Copper blade terminals with lugs
  • Complies with JASO 0612
  • Transparent cover makes it easier to see when fuse blows
  • Can plug into a fuse box, be bolted in place, or both

0294100.MXJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0294100.MXJFuse - PAL 294 ATK 32V ForkBlade 100ARoHS8/1/2012Pb-Free8/1/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.