background-waves

0294040.MXJ-C

Product Status| Obsoletei

0294040.MXJ-C

Fuse - PAL 294 ATK closed hole 32V 40A | Series: 294C
info

This 40 A 294C Series Auto Link PAL typically protects alternators and starters in Japanese automobiles. The fuse is rated at 32 V dc, and its blade terminals have lugs for mounting bolts.

OBSOLETE: 2017-07-28

PropertyValue
Max Recommended Environmental Temperature (°C)
125
Voltage Rating (V)
32
Current Rating (A)
40
Mounting Technology
Plug-In
  • Green housing indicates 40 A rating
  • Copper blade terminals with lugs
  • Complies with JASO 0612
  • Transparent cover makes it easier to see when fuse blows
  • Can plug into a fuse box, be bolted in place, or both

0294040.MXJ-C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0294040.MXJ-CFuse - PAL 294 ATK closed hole 32V 40A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.