background-waves

0294070.MXJ-C

Product Status| Obsoletei

0294070.MXJ-C

Fuse - PAL 294 ATK closed hole 32V 70A | Series: 294C
info

This 70 A 294C Series Auto Link PAL typically protects alternators and starters in Japanese automobiles. The fuse is rated at 32 V dc, and its blade terminals have lugs for mounting bolts.

OBSOLETE: 2017-07-28

PropertyValue
Max Recommended Environmental Temperature (°C)
125
Voltage Rating (V)
32
Current Rating (A)
70
Mounting Technology
Plug-In
  • Brown housing indicates 70 A rating
  • Copper blade terminals with lugs
  • Complies with JASO 0612
  • Transparent cover makes it easier to see when fuse blows
  • Can plug into a fuse box, be bolted in place, or both

0294070.MXJ-C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0294070.MXJ-CFuse - PAL 294 ATK closed hole 32V 70A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.