background-waves

0295040.MXJ

Product Status| Activei

0295040.MXJ

Fuse - PAL 295 ATI 32V Slow Blow 40A | Series: 295
info

This 40 A 295 Series Auto Link PAL fuse typically protects alternators and starters in Japanese automobiles. The bolt down fuse is rated at 32 V dc.

PropertyValue
Reference ISO standard
8820-4
Max Recommended Environmental Temperature (°C)
125
Maximum DC Voltage (V)
32
Current Rating (A)
40
Mounting Technology
Plug-In
  • Green housing indicates 40 A rating
  • Copper blade terminals with lugs
  • Complies with JASO 0612
  • Transparent cover makes it easier to see when fuse blows
  • Bolts securely in place

0295040.MXJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0295040.MXJFuse - PAL 295 ATI 32V Slow Blow 40ARoHS10/8/2013Pb-Free10/8/2013No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.