background-waves

236.500

Product Status| Obsoletei

236.500

FUSE 250V UL LBC FA PT 5X20MM .500A | Series: 236
info
Replace with 235XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
17.6
Resistance (Ω)
0.024800001
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
35
Packaging Code
M
interrupt Voltage (V) -2
250
Interrupt Amperage
10000
Interrupt Voltage
125

236.500 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0236.500MFUSE 250V UL LBC FA PT 5X20MM .500A
236.500

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.