background-waves

236.700

Product Status| Obsoletei

236.700

FUSE 250V UL LBC FA PT 5X20MM .700A | Series: 236
info
Replace with 235XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
48.599998
Resistance (Ω)
0.015
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
35
Packaging Code
M
interrupt Voltage (V) -2
250
Interrupt Amperage
10000
Interrupt Voltage
125

236.700 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0236.700MFUSE 250V UL LBC FA PT 5X20MM .700A
236.700

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.