background-waves

236.800

Product Status| Obsoletei

236.800

FUSE 250V UL LBC FA PT 5X20MM .800A | Series: 236
info
Replace with 235XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
2.08
Resistance (Ω)
0.077500001
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
35
Packaging Code
M
interrupt Voltage (V) -2
250
Interrupt Amperage
10000
Interrupt Voltage
125

236.800 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0236.800MFUSE 250V UL LBC FA PT 5X20MM .800A
236.800

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.