background-waves

0662001.

Product Status| Obsoletei
Replaced By: |37011000000

0662001.

FUSE 250V IEC FA LT-5 1A | Series: 662
info
PropertyValue
Resistance (Ω)
0.064000003
Nominal Melting I2T (A2sec)
0.33
Opening
Fast-Acting (F)
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
250
Interrupt Amperage
35

0662001. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0662001.HXLLFUSE 250V IEC FA LT-5 1A
0662001.HXSLFUSE 250V IEC FA LT-5 1A
0662001.ZRLLFUSE 250V IEC FA LT-5 1A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.