background-waves

0662002.

Product Status| Obsoletei
Replaced By: |37012000000

0662002.

FUSE 250V IEC FA LT-5 2A | Series: 662
info
PropertyValue
Resistance (Ω)
0.028999999
Nominal Melting I2T (A2sec)
1.33
Opening
Fast-Acting (F)
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
250
Interrupt Amperage
35

0662002. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0662002.HXLLFUSE 250V IEC FA LT-5 2A
0662002.HXSLFUSE 250V IEC FA LT-5 2A
0662002.ZRLLFUSE 250V IEC FA LT-5 2A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.