background-waves

06623.15

Product Status| Obsoletei
Replaced By: |37013150000

06623.15

FUSE 250V IEC FA LT-5 3.15A | Series: 662
info
PropertyValue
Resistance (Ω)
0.017000001
Nominal Melting I2T (A2sec)
5.4
Opening
Fast-Acting (F)
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
250
Interrupt Amperage
35

06623.15 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
06623.15HXLLFUSE 250V IEC FA LT-5 3.15A
06623.15HXSLFUSE 250V IEC FA LT-5 3.15A
06623.15ZRLLFUSE 250V IEC FA LT-5 3.15A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.