background-waves

0663.200

Product Status| Obsoletei
Replaced By: |37202000001

0663.200

FUSE 250V IEC TD LT-5 .200A | Series: 663
info
PropertyValue
Resistance (Ω)
0.717999995
Nominal Melting I2T (A2sec)
0.35
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
125
interrupt Voltage (V) -2
250
Interrupt Amperage
50
interrupt Amperage (A) - 2
35

0663.200 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0663.200HXLLFUSE 250V IEC TD LT-5 .200A
0663.200HXSLFUSE 250V IEC TD LT-5 .200A
0663.200ZRLLFUSE 250V IEC TD LT-5 .200A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.